Tape & Reel |
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
Tape & Reel |
1 |
0 |
Plating |
False |
Packaging Notes |
---|
Packaging Type: Tape & Reel |
Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
Packaging Notes |
---|
Packaging Type: Tape & Reel |
Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
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
This part can only be purchased in increments of .... To purchase your desired part and quantity, please select from the different packaging options below:
Latching, differential pair and extended guide post options
360º shielding available (ERM8-S)
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Positions: Up to 200
Stack Height: 7 mm–18 mm
Final Inch® break out region data available
Rugged Edge Rate® contact
Smooth broad milled contact surface for increased wear life
1.5 mm contact wipe
56 Gbps PAM4 performance
High mating cycles to 1,000