Samtec.com
digikey

ERM8-050-05.0-L-DV-EGP-K-FR

0.80 mm Edge Rate® Rugged High Speed Terminal, Shielded set logo Product Specs

ERM8-050-05.0-L-DV-EGP-K-FR

0.80 mm Edge Rate® Rugged High Speed Terminal, Shielded set logo
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
  • Stack Height: 7, 9, 12 and 16 mm

  • 360º metal shielding for reduced EMI

  • Available with extended guide post

  • High mating cycles to 1,000

  • 56 Gbps PAM4 performance

  • Rugged Edge Rate® contacts optimized for signal integrity performance

  • 1.5 mm contact wipe

  • Single-ended or differential pair signal routing

  • Positions: 20–60

Specs Kit

Secured form. No spam.

. .
.
.
. .