Samtec.com
digikey

ERM8-013-05.0-S-DV-EGP-K-TR

0.80 mm Edge Rate® Rugged High Speed Terminal rohs logo set logo Product Specs

ERM8-013-05.0-S-DV-EGP-K-TR

0.80 mm Edge Rate® Rugged High Speed Terminal rohs logo set logo
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
  • Latching, differential pair and extended guide post options

  • 360º shielding available (ERM8-S)

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Positions: Up to 200

  • Stack Height: 7 mm–18 mm

  • Final Inch® break out region data available

  • Rugged Edge Rate® contact

  • Smooth broad milled contact surface for increased wear life

  • 1.5 mm contact wipe

  • 56 Gbps PAM4 performance

  • High mating cycles to 1,000

  • Automotive A-Series product available

Specs Kit

Secured form. No spam.

. .
.
.
. .