Samtec.com
digikey

ERM5-040-02.0-L-DV-TR

reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

0.50 mm Edge Rate® Rugged High Speed Terminal rohs logo Product Specs

ERM5-040-02.0-L-DV-TR

reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

0.50 mm Edge Rate® Rugged High Speed Terminal rohs logo
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
  • Rugged Edge Rate® contact

  • Smooth broad milled contact surface for increased wear life

  • 28 Gbps performance

  • 1 mm contact wipe

  • High mating cycles to 250

  • Positions: Up to 150

  • Stack height: 7.00 mm–12.00 mm

  • Final Inch® break out region data available

Specs Kit

Secured form. No spam.

. .
.
.
. .