Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
Price | $11.390 | $11.160 | $10.940 | $10.260 | $8.660 | $7.290 | $6.110 | $5.020 |
Stock |
---|
Ships Tomorrow: 189 pieces |
Distributor Stock: 628 pieces |
Pricing | ||||||||
---|---|---|---|---|---|---|---|---|
Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
Price | $11.390 | $11.160 | $10.940 | $10.260 | $8.660 | $7.290 | $6.110 | $5.020 |
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
Tube |
1 |
8 |
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
Tube |
1 |
8 |
Plating |
False |
|
Packaging Notes |
---|
Packaging Type: Tube (8 parts per package) |
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
This part can only be purchased in increments of .... To purchase your desired part and quantity, please select from the different packaging options below:
Application: Industry's largest variety of low profile pin counts, terminal lengths and options
Contact System: .020" (0.50 mm) square post
Up to 8 Gbps performance
Orientation: Vertical, right-angle
Pitch: 2.00 mm (.0787")
Special Features: FleXYZ™ provides design flexibility in all three axes up to four rows wide and 200 pins
Termination: Through-hole, surface mount