Samtec.com
digikey

TFC-110-01-F-D-A

Tiger Eye™ Cost-Effective Terminal Strip, .050" Pitch rohs logo Product Specs

TFC-110-01-F-D-A

Tiger Eye™ Cost-Effective Terminal Strip, .050" Pitch rohs logo
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
  • Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies

  • Contact System: .018" (0.46 mm) diameter post

  • Pitch: .050" (1.27 mm)

  • Up to 8 Gbps performance

  • Multiple stack heights

  • Orientation: Vertical, right-angle

  • Special Features: Lower cost plating option

  • Termination: Through-hole, surface mount

Specs Kit

Secured form. No spam.

. .
.
.
. .