Samtec.com
digikey

TEM-140-02-04.0-H-D-A

Micro Tiger Eye™ Header Strip, 0.80 mm pitch rohs logo Product Specs

TEM-140-02-04.0-H-D-A

Micro Tiger Eye™ Header Strip, 0.80 mm pitch rohs logo
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
  • Application: Mating with high-reliability Tiger Eye™ contact sockets

  • Contact System: 0.31 mm (.012") diameter post

  • Pitch: 0.80 mm (.0315")

  • Up to 8 Gbps performance

  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements

  • Termination: Surface mount

  • Orientation: Vertical, horizontal

Specs Kit

Secured form. No spam.

. .
.
.
. .