Samtec.com
digikey

LPAM-40-01.0-S-08-2-K-TR

reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

.050" LP Array™ High-Speed High-Density Low Profile Open-Pin-Field Array, Terminal rohs logo Product Specs

LPAM-40-01.0-S-08-2-K-TR

reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

.050" LP Array™ High-Speed High-Density Low Profile Open-Pin-Field Array, Terminal rohs logo
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
  • 56 Gbps PAM4 performance

  • Low profile 4 mm, 4.5 mm, 5 mm stack heights

  • Up to 400 I/Os

  • 4, 6 and 8 row designs

  • .050" (1.27 mm) pitch

  • Dual beam contact system

  • Solder crimp termination for ease of processing

  • Analog Over Array™ capable

Specs Kit

Secured form. No spam.

. .
.
.
. .