Samtec.com
digikey

ADF6-40-03.5-L-4-2-A-TR

reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

0.635 mm AcceleRate® HD High-Density 4-Row Socket Product Specs

ADF6-40-03.5-L-4-2-A-TR

reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

0.635 mm AcceleRate® HD High-Density 4-Row Socket
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
  • Incredibly dense with up to 400 total I/Os

  • Low profile 5 mm to 16 mm stack heights

  • Slim 5 mm width

  • 4-row design; 10 - 100 positions per row

  • Edge Rate® contact system optimized for signal integrity performance

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

Specs Kit

Secured form. No spam.

. .
.
.
. .