.050" x .050" Micro Pitch Board-to-Board Terminal and Socket Strips

.050" (1.27mm) x .050" (1.27mm) pitch board-to-board terminal and socket strips in a variety of board stacking heights, orientations and contact styles.

Features

  • Series up to 10,000 cycles

  • Wide array of board stacking heights

  • Various mating orientations

  • Rugged options

  • Numerous contact styles

  • Stack heights .235" (5.91 mm) - .754" (19.15 mm)

  • Available up to 100 pins

Videos

Samtec Advanced Interconnect Design Tech Center
Samtec Advanced Interconnect Design Tech Center
Flexible Board Stacking Solutions - Samtec Flex Stack
Flexible Board Stacking Solutions - Samtec Flex Stack

Products

FW-SM

Flexible Micro Board Stacking Header, 0.050" Pitch
Features
  • Cost saving flash gold plating available

  • End shroud option available

  • Flexible stack heights

  • Guide post option available

  • Optional tape and reel packaging

  • Surface mount tails

FW-SM Series Thumbnail Image

FW-TH

Flexible Micro Board Stacking Header, 0.050" Pitch
Features
  • Cost saving flash gold plating available

  • End shroud option available

  • Flexible stack heights

  • Guide post option available

  • Through-hole tails

FW-TH Series Thumbnail Image

CLP

Low Profile Dual-Wipe Socket, .050" Pitch
Features
  • Dual vertical and horizontal row available

  • Low profile dual wipe Tiger Claw™ contact

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

  • Top or bottom entry styles

  • Extended Life Product™ (E.L.P.™)

  • Automotive A-Series product available

CLP Series Thumbnail Image

FLE

Cost Effective Surface Mount Socket, 0.050" Pitch
Features
  • Extended Life Product™ (E.L.P.™)

  • Ideal for pass-through applications

  • Low cost Tiger Beam™ contact

  • Optional tape and reel packaging

FLE Series Thumbnail Image

FTSH

High Reliability Header Strips, .050" pitch
Features
  • Micro header with various post heights

  • Available in surface mount and through-hole tails

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

  • End shroud option available

  • Cost saving flash gold plating available

  • Vertical and horizontal row configurations

  • Extended Life Product™ (E.L.P.™)

  • Hot Pluggable version available (HPT Series)

  • Automotive A-Series product available

FTSH Series Thumbnail Image

SFC

.050" Tiger Eye™ Cost-Effective Reliable Socket Strip
Features
  • Uses low cost Tiger Eye™ lite contacts

  • Up to 8 Gbps performance

  • Available in surface mount and through-hole

  • Vertical row configuration

  • Available with tape and reel packaging

SFC Series Thumbnail Image

SFM

High-Reliability Tiger Eye™ Socket Strips, .050" Pitch
Features
  • Application: Polarized single and double row multi-finger BeCu contact system to 100 pins

  • Contact System: Tiger Eye™

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

  • Pitch: .050" (1.27 mm)

  • Special Features: Screw down and solder nail options available for most rugged requirements

  • Orientation: Vertical, horizontal

  • Termination: Through-hole, surface mount

  • Extended Life Product™ (E.L.P.™)

  • Automotive A-Series product available

SFM Series Thumbnail Image

SFMC

.050" Tiger Eye™ High-Reliability Flexible Pin Count Socket Strip
Features
  • Application: Polarized double row multi-finger Phosphor Bronze contact system to 100 pins

  • Pitch: .050" (1.27 mm)

  • Contact System: Tiger Eye™

  • Up to 8 Gbps performance

  • Orientation: Vertical

  • Termination: Through-hole, surface mount

  • Special Features: Lower cost plating option

  • Automotive A-Series product available

SFMC Series Thumbnail Image

SFMH

.050" Tiger Eye™ High-Reliability Socket Strip, Horizontal Mount
Features
  • Surface mount horizontal tails

  • Mates with FSH terminal strip

  • Weld tab and locking clip options

SFMH Series Thumbnail Image

SFML

.050" Tiger Eye™ High-Reliability Locking Socket Strip
Features
  • High-reliability Tiger Eye™ contacts

  • Available in standard or low insertion contacts

  • Available in surface mount and through-hole

  • Low cost Tiger Eye™ Lite contacts available

  • Up to 8 Gbps performance

  • Rugged options available

  • Vertical row configuration

  • Extended Life Product™ (E.L.P.™)

  • Automotive A-Series product available

SFML Series Thumbnail Image

TFM

High-Reliability Tiger Eye™ Terminal Strips, .050" Pitch
Features
  • Shrouded body for blind mating

  • Pitch: .050" (1.27 mm)

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

  • Extended Life Product™ (E.L.P.™)

  • Contact System: .018" (0.46 mm) diameter post

  • Orientation: Vertical, right-angle, horizontal

  • Termination: Through-hole, surface mount

  • Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies

  • Multiple stack heights

  • Special Features: Screw down, weld tab and solder nail options available for most rugged requirements

  • Automotive A-Series product available

Series Image for TFM-

TFML

Tiger Eye™ High-Reliability Locking Terminal Strip, 0.050" Pitch
Features
  • High-reliability Tiger Eye™ system

  • Up to 8 Gbps performance

  • Multiple stack heights

  • Rugged friction lock feature

  • Rugged options available

  • Shrouded body for blind mating

  • Vertical and horizontal row configurations

  • Extended Life Product™ (E.L.P.™)

  • Automotive A-Series product available

TFML Series Thumbnail Image

FSH

.050" Shrouded Horizontal Surface Mount Terminal Strip
Features
  • Available with solder lock option

  • Cost saving flash gold plating available

  • Mates with SFMH surface mount socket

  • Surface mount horizontal or right-angle tails

FSH Series Thumbnail Image

FTS

Micro Low Profile Header Strips
Features
  • Available in surface mount and through-hole tails

  • Available with various post heights

  • Cost saving flash gold plating available

  • End shroud option available

  • Micro low profile header

  • Vertical row configuration

FTS Series Thumbnail Image

HPT

.050" Hot Pluggable Micro Terminal Strip
Features
  • Available in five different positions

  • Compact flash and PCMCIA compatible

  • Cost saving flash gold plating available

  • Mates to industry standard compact flash sockets

  • Right-angle through-hole tails

  • Standard version available (FTSH Series)

HPT Series Thumbnail Image

TFC

Tiger Eye™ Cost-Effective Terminal Strip, .050" Pitch
Features
  • Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies

  • Contact System: .018" (0.46 mm) diameter post

  • Pitch: .050" (1.27 mm)

  • Up to 8 Gbps performance

  • Multiple stack heights

  • Orientation: Vertical, right-angle

  • Special Features: Lower cost plating option

  • Termination: Through-hole, surface mount

Series Image for TFC-

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Low Profile Vertical