Expanding VNX Ecosystem
The embedded marketplace continues to drive SWaP (Size, Weight, and Power) requirements to the extreme. Many of these demands call for high performance but at a much-reduced size and power. VITA 74 standard based products serve markets needing ruggedized products requiring Data Plane interconnect technologies that closely follow the industry state of the art. Various vendors are already incorporating these VNX technologies offering features such as:
- Small Form Factor (SFF) switched serial interconnects
- Open-frame backplane design
- Legacy I/O compatibility at the Plug-In Module level
- Available in variable chassis heights of 12.5 mm and 19 mm
Trident Infosol Raptor VNX (VITA 74) COTS Computer
The Raptor is a rugged, small form factor, Commercial Off the Shelf (COTS), pre-qualified computer based on VNX (VITA 74) standard. Derived directly from VPX (VITA 46) & OpenVPX (VITA 65), VNX is the continued evolution of the VPX standard specifically designed for significantly smaller deployments. Additional features include:
- Small Form Factor Modular Design
- Extended operating temperatures (-40 °C to +71 °C Continuous)
- EMI compliance per MIL-STD-461F
- PCIe® Gen 3 compliance
- And much more…
Featured Samtec Products:
- VITA 74 VNX (12.5 mm Lead-Free) 200-Pin I/O Male Connector (SEARAY™ ASP-161073-01)
- VITA 74 VNX (12.5 mm Lead-Free) 200-Pin I/O Female Connector (SEARAY™ Right-Angle ASP-161074-01)
- VITA 74 VNX (19 mm Lead-Free) 400-Pin I/O Female Connector (SEARAY™ ASP-161073-02)
- VITA 74 VNX (19 mm Lead-Free) 400-Pin I/O Female Connector (SEARAY™ Right-Angle ASP-161074-02)
Tucson Embedded Systems TESseract™
TESseract™ is a scalable off-the-shelf solution for rugged, flight capable UAS computers hosting FACE architectures. TESseract™ VNXx4 is the first in a line of extensible VNX systems, which can grow as needs change, from a small 2-module system to a fully redundant solution with 8 or more modules. Additional features include:
- SWaP-based modular system at 1/3 weight of 3U VPX
- Power, Intel® or Arm® Processor Architectures
- Configurable I/O and Mini PCI Express® (mPCIe®) connection points providing an array of serial, discrete, MIL-STD-1553, AS5643/IEEE-1394b and other protocols
- VITA 74.0 VNX Compatible
Featured Samtec Products:
- VITA 74 VNX (19 mm Lead-Free) 400-Pin I/O Female Connector (SEARAY™ ASP-161073-02)
- VITA 74 VNX (19 mm Lead-Free) 400-Pin I/O Female Connector (SEARAY™ Right-Angle ASP-161074-02)