SNIA-TA-1002 Standard Products and Support

SNIA-TA-1002 Standard Products and Support

2C Connector and Figure 3-4, SNIA. "SFF-TA-1002" www.snia.org/sff

This specification defines an unshielded, Input/Output, card edge connector and mating card interface capable of operation up to 112 GT/s PAM4. The connector has 56, 84 or 140 contacts based on bandwidth needs and is configurable for straight, right-angle, edge mount and orthogonal applications.

* The 2C Connector and Figure 3-4 images above are from SFF-TA-1002, which is the normative specification for this class of connectors. SFF-TA-1002, Protocol Agnostic Multi-Lane High Speed Connector, SNIA SFF TA TWG, www.snia.org/sff

snia logo

Protocol Agnostic Multi-Lane High Speed Connector

SNIA-TA-1002 - 0.60 mm Edge Rate® High-Speed Edge Card Connector, Vertical

Offering 56 Gbps speeds and PCIe® 5.0 performance, HSEC6-DV (84 contacts) is compliant to the mechanical and electrical demands of the SNIA-TA-1002 standard. HSEC6 offers rugged Edge Rate® contacts optimized for signal integrity as well as optional weld tabs for mechanical strength.

hsec6-dv part

Test Reports

SNIA Standard

For questions regarding the SNIA-TA-1002 Standard and additional information, please contact us at:

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
.
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...