|
Samtec has expanded its Edge Rate™ product line with the addition of .8mm (.0315”) pitch Right Angle and Edge Mount connector strips for perpendicular and co-planar applications.
Edge Rate™ Right Angle (ERM8-RA/ERF8-RA) and Edge Mount (ERM8-EM/ERF8-EM Series) terminals and sockets offer up to 150 I/Os in single-ended or differential pair configurations with a standard choice of 10 to 75 positions per row (dependant on orientation). Ideal for rugged and harsh environments, these strips are robust when zippered during unmating and feature an optional rugged metal latching system.
|