WF15

V-Band Flexible Waveguide Assembly

WF15

V-Band Flexible Waveguide Assembly

.
.
Features

  • 50 GHz to 75 GHz (V-band)
  • Flexible, cabled design with threaded coupling
  • Ultra-small form factor plug: 5 mm (.196") x 8 mm (.314")
  • Cross section: 3.76 mm (.148") x 1.88 (.074") nominal
  • Loss performance similar to rigid waveguide, and greatly improved over coaxial cable
  • Adaptor: UG-385 to Threaded Waveguide Jack (WGBA Series)
  • Dynamically stable
  • Contact Samtec's RF Group for more information.
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....