TOLC

  Configure Your Product Using the Options Below

TOLC

.050" FOURRAY™ Quad Row Terminal Strip

rohs logo

Configured Part Number
.
.
Features

  • Application: Mating with high-retention Tiger Buy™ contact socket

  • Contact System: .010" (0.25 mm) x .015" (0.38 mm) Post

  • Orientation: Vertical

  • Pitch: .050" (1.27 mm)

  • Special Features: Locking clip option available for most rugged requirements

  • Termination: Surface mount

Specs Kit

Secured form. No spam.

. .
.
.
. .
.