QRM8-DP

Product Specs
  Configure Your Product Using the Options Below

QRM8-DP

Product Specs

0.80 mm Q Rate® High-Speed Ground Plane Slim Body Terminal Strip, Differential Pair

rohs logo

Configured Part Number
.
.
Features

  • Performance: Up to 10 GHz / 20 Gbps
  • Rugged Edge Rate® contacts
  • Integral ground/power plane
  • Slim 4.60 mm width
  • 7 mm - 14 mm stack heights
  • Up to 108 positions
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....