QRF8-RA

Product Specs
  Configure Your Product Using the Options Below

QRF8-RA

Product Specs

0.80 mm Q Rate® High-Speed Ground Plane Slim Body Socket Strip, Right-Angle

rohs logo

Configured Part Number
.
.
Features

  • Integral ground/power plane

  • Low profile (5.13 mm)

  • Performance: Up to 16 GHz / 32 Gbps

  • Rugged Edge Rate® contacts

  • Samtec 28+ Gbps Solution

  • Up to 156 positions

Specs Kit

Secured form. No spam.

. .
.
.
. .
.