ESQ

  Configure Your Product Using the Options Below

ESQ

Elevated Socket Strip, 0.100" Pitch

rohs logo

The ESQ is an elevated through-hole socket strip designed for higher profile board spacing. ESQ, the original PC/104 connector, uses the high retention, cost-effective Tiger Buy™ contact to provide reliable connections, and is available in single, double and triple row options.

Configured Part Number
.
.
Features

  • Pitch: .100" (2.54 mm)
  • Contact System: Tiger Buy™
  • Orientation: Vertical
  • Termination: Through-hole
  • Application: Single, double and triple row up to 108 pins
  • Special Features: Standard and low insertion force contacts with .025" (0.635 mm) square tails for PC/104™ applications
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....
As we continue to work on a major overhaul to our navigation and back-end systems of the website, we were still able to make progress on a few key updates […] The post Here are the April 2024 Samtec Website Updates appeared first on The Samtec Blog....