ERF5-RA

Product Specs
  Configure Your Product Using the Options Below

ERF5-RA

Product Specs

0.50 mm Edge Rate® Rugged High Speed Terminal, Right-Angle

rohs logo

The ERF5-RA is a right-angled board-mounted socket designed for use in high-speed systems. The ERF5-RA uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 28Gbps performance. The ERF5-RA mates with ERM5 board-mounted headers.

Configured Part Number
.
.
Features

  • Rugged Edge Rate® contact
  • Performance to 20 GHz / 40 Gbps
  • Positions: Up to 100
  • Smooth broad milled contact surface for increased wear life
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Samtec and Keysight teamed up at DesignCon 2024 to showcase a multi-domain template testing Samtec’s high-performance NovaRay connector system. This live signal integrity product demonstration incorporates two different types of […] The post Keysight and Samtec Demonstrate New 11...
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....