ACP-22

  Configure Your Product Using the Options Below

ACP-22

AccliMate™ IP68 Sealed Circular Cable Assembly, Plug, 22 mm Shell

Configured Part Number
.
.
Features

  • 1.00 mm or 1.50 mm diameter pins available

  • Dust caps DCA-ACP-22-X-X

  • Field application kits available

  • Four keying options

  • Metal or plastic shell

  • RF lines available

  • Standard 16 or 24 AWG wires

  • Up to 8.3A

Specs Kit

Secured form. No spam.

. .
.
.
. .
.