NovaRay® Flyover® SI Evaluation Kit

NovaRay® Flyover® SI Evaluation Kit

SI test platform for evaluating 0.80 mm NovaRay® Cable Assemblies


Overview

As data rates increase, trace length on PCBs decrease. Samtec's high-speed, Flyover® cable assemblies simplify PCB design and limit signal degradation in high data rate applications. The NovaRay® Flyover® SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing 0.80 mm NovaRay® Extreme Density & Performance Socket Cable Assemblies.

The NovaRay® Flyover® SI Evaluation Kit delivers a high-quality system with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.

novaray flyover
Samtec Part No REF-213732-X.XX-01 Pictured

Features

  • Two PCB system with compact form factor
  • Each PCB contains one NVAM-C series (NVAM-DP-04-2-02.0-S-2-C) 0.80 mm NovaRay® Extreme Density & Performance Terminal for NVAC Series
  • PCBs connect via one of three 0.80 mm NovaRay® Extreme Density & Performance Socket Cable Assemblies (NVAC-DP-3-04-2-XX.X-01-1-L)
  • Routes high-speed differential pairs (16) from NVAM-C series connectors to high-precision RF connectors
  • Kits comes with two NVAC series standard cable lengths (12”, 18”)
  • Supports multiple high-precision RF connector options (2.40 mm/2.92 mm SMAs)
  • Optimized SI performance via Samtec Final Inch® BOR PCB trace routing
  • Enable time domain measurements via direct connection to TDR/TDTs
  • Enable frequency domain measurements via direct connection to VNAs

Applications

  • Servers
  • Storage
  • Networking
  • Test and measurement
  • Wired communication
  • Wireless communications

Ordering Information

Please see drawing REF-213732-X.XX-01 for more detail.

Contact [email protected] for additional ordering information.

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Samtec and Keysight teamed up at DesignCon 2024 to showcase a multi-domain template testing Samtec’s high-performance NovaRay connector system. This live signal integrity product demonstration incorporates two different types of […] The post Keysight and Samtec Demonstrate New 11...
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....