AcceleRate® Mini Flyover® SI Evaluation Kit

AcceleRate® Mini Flyover® SI Evaluation Kit

SI test platforms for evaluating AcceleRate® Mini Extreme Performance Cable Assemblies.


Overview

As data rates increase, trace length on PCBs decreases. Samtec's high-speed Flyover® cable assemblies simplify PCB design and limit signal degradation in high data rate applications. The AcceleRate® Mini Flyover® SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing the AcceleRate® Mini Extreme Performance Cable System.

The AcceleRate® Mini Flyover® SI Evaluation Kit (REF-231380-X.XX-XX) routes 2 differential pairs through Precision RF connectors, an AcceleRate® Mini Extreme Performance Cable Assembly and 0.635 mm AcceleRate® Mini Sockets.

The AcceleRate® Mini Flyover® SI Evaluation Kit delivers a high-quality system with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.

Mini Flyover REF-231380
Samtec Part No. REF-231380-X.XX-XX Pictured

Features

  • Two PCB system with compact form factor
  • Each PCB contains one 0.635 mm AcceleRate® Mini Socket (AMF6-0X-S-K-XX-TR)
  • PCBs connect via 0.635 mm AcceleRate® Mini Extreme Performance Cable Assembly
  • Kits support multiple cable lengths (10” and 20”)
  • Routes high-speed signals from AMF6 connectors to Precision RF connectors
  • Supports multiple Precision RF Compression Mount options (1.85 mm/2.40 mm/2.92 mm)
  • Optimized SI performance via Samtec Final Inch® BOR PCB trace routing
  • Enable time domain measurements via direct connection to TDR/TDTs
  • Enable frequency domain measurements via direct connection to VNAs

Applications

  • AI/ML system architectures
  • Neural Networks
  • Servers
  • Storage
  • Networking
  • Test and measurement
  • Wired communication
  • Wireless communications

Ordering Information

Please see drawing REF-231380-X.XX-XX for more detail.

Contact [email protected] for additional ordering information.

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Samtec and Keysight teamed up at DesignCon 2024 to showcase a multi-domain template testing Samtec’s high-performance NovaRay connector system. This live signal integrity product demonstration incorporates two different types of […] The post Keysight and Samtec Demonstrate New 11...
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....