UEC5-2 SI Evaluation Kit

UEC5-2 SI Evaluation Kit

SI test platform for evaluating 20+ Gbps FireFly™ Edge Card Socket Assembly


Overview

Samtec 20+ Gbps FireFly™ Edge Card Socket Assembly is one part of a two-piece system with a tiny footprint on the board and interchangeable for both copper and optical flyover cable assemblies. The UEC5-2 SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing UEC5-2 connectors.

The UEC5-2 SI Evaluation Kit delivers a high-quality system with robust mechanical design. It can be used standalone for a 20+ Gbps FireFly™ Edge Card Socket Assembly. Please contact Samtec’s technical experts at [email protected] for additional information.

Samtec Part No REF-209372-X.XX-XX Pictured

Features

  • Two PCB system with compact form factor
  • One PCB contains UEC5-2 series connector (UEC5-019-2-H-D-RA-1)
  • Second PCB contains mating card edge
  • Routes high-speed differential pairs (8 total) from UEC5-2 connectors to high-precision RF connectors
  • Supports multiple high-precision RF connector options (2.40 mm/2.92 mm SMAs)
  • Optimized SI performance via Samtec Final Inch® BOR PCB trace routing
  • Enable time domain measurements via direct connection to TDR/TDTs
  • Enable frequency domain measurements via direct connection to VNAs

Applications

  • FPGA/SoC Evaluation and Development Boards
  • Embedded Computing Boards
  • Test and measurement
  • Data Acquisition
  • High Performance Computing
  • Data Centers
  • Telecommunications
  • High Resolution Imaging (i.e. Medical)
  • Broadcast Video/Audio

Ordering Information

Please see drawing REF-209372-X.XX-XX for more detail.

Contact [email protected] for additional ordering information.

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Samtec and Keysight teamed up at DesignCon 2024 to showcase a multi-domain template testing Samtec’s high-performance NovaRay connector system. This live signal integrity product demonstration incorporates two different types of […] The post Keysight and Samtec Demonstrate New 11...
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....