ExaMAX® Backplane SI Evaluation Kits

ExaMAX®Backplane SI Evaluation Kits

SI test platform for evaluating ExaMAX® High-Speed Backplane System


Overview

Next-generation data center equipment requires high-speed data paths across the backplane. Samtec’s ExaMAX® high-speed backplane interconnects deliver 56 Gbps electrical performance. The ExaMAX® Backplane SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing the ExaMAX® High-Speed Backplane System.

The ExaMAX® Backplane SI Evaluation Kit (REF-205463-01) consists of one ExaMAX® SI Backplane (REF-200839-01) and two ExaMAX® SI Linecards (REF-200840-01). The system routes eight, high-precision differential pairs over a backplane using ExaMAX® connectors in a 4x10 configuration. It supports configurable backplane trace lengths via user-selected paddleboard placement. Users can configure the system with additional ExaMAX® SI Linecards as desired.

The ExaMAX® Backplane SI Evaluation Kit delivers a high-quality system with robust mechanical design. Please contact Samtec’s technical experts at [email protected] for additional information.

examax board
Samtec Part No. REF-205463-01 Pictured
examax backplane
Samtec Part No REF-200839-01 Pictured
examax linecard
Samtec Part No. REF-200840-01 Pictured

Features

  • Three piece PCB system in a compact form factor
  • ExaMAX® SI Backplane contains EBTM product ExaMAX® 2.00 mm Pitch Vertical Header Assembly
  • ExaMAX® SI Linecard contains EBTF-RA product ExaMAX® 2.00 mm Pitch Right-Angle Receptacle
  • Configurable trace lengths from 0.75” to 20.5”
  • Contains high-precision 2.92 mm RF connectors
  • Optimized SI performance via Samtec Final Inch® BOR PCB trace routing
  • Enable time domain measurements via direct connection to TDR/TDTs
  • Enable frequency domain measurements via direct connection to VNAs
  • Ideal test platform for evaluation of 56 Gbps PAM4 CDRs, retimers, transceivers and similar ICs

Applications

  • 56 Gbps PAM4 IC Characterization
  • FPGA/SoC Development Boards
  • Servers
  • Storage
  • Networking
  • Test and measurement
  • Wired communication
  • Wireless communications

Ordering Information

Please see drawings REF-205463-01, REF-200839-01 and REF-200840-01 for more detail.

Contact [email protected] for additional ordering information.

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Samtec and Keysight teamed up at DesignCon 2024 to showcase a multi-domain template testing Samtec’s high-performance NovaRay connector system. This live signal integrity product demonstration incorporates two different types of […] The post Keysight and Samtec Demonstrate New 11...
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....