AcceleRate® HD SI Evaluation Kit

AcceleRate® HD SI Evaluation Kit

SI test platform for evaluating 0.635 mm AcceleRate® HD High-Density 4-Row Strips


Overview

Samtec AcceleRate® HD High-Density 4-Row Strips support high-speed, high-cycle applications with maximum routing and grounding flexibility. The AcceleRate® HD SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing AcceleRate® HD connectors.

The AcceleRate® HD SI Evaluation Kit delivers a high-quality system with robust mechanical design. It can be used standalone for AcceleRate® HD connectors. Please contact Samtec’s technical experts at [email protected] for additional information.

AcceleRate HD SI Evaluation Kit
Samtec Part No REF-212056-X.XX-XXX Pictured

Features

  • Two PCB system with compact form factor
  • One PCB contains ADM6 series connector (ADM6-30-01.5-L-4-2-A)
  • Second PCB contains ADF6 series connector (ADF6-30-03.5-L-4-2-A)
  • Supports multiple ADM6/ADF6 stack heights (5 – 20 mm)
  • Routes high-speed differential pairs (8 total) from ADM6/ADF6 connectors to high-precision RF connectors
  • Supports multiple high-precision RF connector options (2.4 mm/2.92 mm SMAs)
  • Optimized SI performance via Samtec Final Inch® BOR PCB trace routing
  • Enable time domain measurements via direct connection to TDR/TDTs
  • Enable frequency domain measurements via direct connection to VNAs

Applications

  • FPGA/SoC Evaluation and Development Boards
  • Embedded Computing Boards
  • Networking
  • Test and measurement
  • Wired communication
  • Wireless communications

Ordering Information

Please see drawing REF-212056-X.XX-XXX for more detail.

Contact [email protected] for additional ordering information.

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Samtec and Keysight teamed up at DesignCon 2024 to showcase a multi-domain template testing Samtec’s high-performance NovaRay connector system. This live signal integrity product demonstration incorporates two different types of […] The post Keysight and Samtec Demonstrate New 11...
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....