Virtex UltraScale+ FPGA VCU118

Samtec Products Supporting Xilinx® Virtex® Ultrascale+ FPGA VCU118 Development Kit

FMC+ Active Loopback Card: This loopback mezzanine card was designed to be used in conjunction with the Xilinx® UltraScale+ VCU118 Development board and is included in the VCU118 Development Kit available from Xilinx®. The mechanical design of the loopback card is based on an elongated version of the VITA 57.4 single width mezzanine card. This same loopback card is also available from Samtec as a standalone product to aid in FMC+ development environments. This product is only available with Samtec's Flyover® QSFP28 Twinax Cable Assembly (HDR-193805-01-ECUE) and aluminum faceplate attached.

REF-194194-01 (FMC+ Active Loopback Card)
vcu118

FMC+ Connectors: Based on Samtec's SEARAY High-Speed Array system, FMC+ connectors are 560 I/O high-speed array connectors for FMC+ carriers and daughter cards.

ASP-184329-01 (FMC+ socket connector on VCU118 board)

ASP-184330-01 (FMC+ terminal connector on FMC+ Active Loopback Card)

FMC Connectors: Based on Samtec's SEARAY High-Speed Array system, FMC connectors are 400 I/O high-speed array connectors for FMC carriers and daughter cards.

ASP-134486-01 (FMC socket connector on VCU118 board)
ASP-134488-01 (FMC terminal connector on FMC Loopback Card)

FireFly Overview: The Samtec FireFly Micro Flyover System™ is the first inside-the-box interconnect system that gives designers the flexibility of using either a high-performance FireFly Copper Twinax Cable or FireFly Active Optical Module to launch signals from a mid-board position of the designer's choosing. This Flyover® design approach breaks the constraints of the traditional architecture of routing high-speed signals through lossy PCBs, vias and other components. The result is a cost-effective, high-performance answer to the challenges of routing 28 Gbps signals through the board.

THE PROBLEM:

PCB reach at next gen speeds:

vcu118 bandwidth
THE SOLUTION:

Samtec Twinax Cable or Optical Fiber based on Flyover® Solutions for enhancing Signal Integrity.

"Fly" critical high-speed data over lossy PCBs, rather than through them with Samtec's innovative family of Flyover® Solutions.

twinax chart

FIREFLY FEATURES

  • Data "flies" over lossy PCB, simplifying board layout and enhancing signal integrity
  • Compact size for placement close to the IC allowing drive voltages to be lowered resulting in reduced power consumption
  • Interchangeability of FireFly Copper and Optical using the same connector system
  • FireFly systems support all data center and HPC protocols including; Ethernet, InfiniBand®, Fibre Channel and PCI Express®.
  • Thermal operating conditions are optimized though an integral heat sink
  • Easy insertion/removal simplifies the assembly process
  • Many "End 2" options for the opposite end of the FireFly Copper cable to suit the designer's need (FireFly, Direct Connect, direct attach Flyover® QSFP28)
  • Variety of "End 2" options for the opposite end of the FireFly Optical cable to suit the designer's need (FireFly, MTP, Ganged MT)

FIREFLY CONNECTORS: Samtec is introducing a second generation UEC5 edge card socket connector to optimize 28 Gbps performance and extend capability of the FireFly connector system up to 56 Gbps.

UEC5-019-2-H-D-RA-1 (FireFly Edge card socket connector on VCU118 board)
UCC8-010-1-H-S-1-A (FireFly Positive latching receptacle connector on VCU118 board)
ucc8 uec5 set

FIREFLY TWINAX CABLE ASSEMBLIES: The FireFly Loopback Cable assembly included in the VCU118 kit is for 28 Gbps high-speed verification. FireFly Twinax Cable Assemblies in standard and custom configurations with a variety of "End 2" options are available from Samtec.

HDR-190945-01-ECUE (FireFly Loopback Cable Assembly included in VCU118 kit)

Watch Now
 Demonstration video of Samtec's FMC+ Loopback Card in the VCU118 Kit

Watch Now
 Demonstration video of FireFly™ Copper Cable 6' Loopback in the VCU118 Kit

firefly twinax cable assemblies

FLYOVER® QSFP28 TWINAX CABLE ASSEMBLIES: The direct attach Flyover® QSFP28 cable assembly "flies" 28 Gbps high-speed signals over the PCB for improved and extended signal integrity at cable lengths beyond ten inches.

Flyover® QSFP28 Cable Assemblies in standard and custom configurations are available from Samtec.

HDR-193805-01-ECUE (Flyover® QSFP28 to FireFly Cable Assembly on FMC+ Active Loopback Card)

Watch Now
 Demonstration video of Samtec's FQSFP Cable in the VCU118 Kit

hdr cutaway

FIREFLY ACTIVE OPTICAL CABLE ASSEMBLIES: The Xilinx® VCU118 Development board has provisions to launch the Samtec FireFly Optical x4 28G Micro Flyover® with fansink from the same FireFly connector system. This ECUO Product mid-board optics system is not included in the VCU118 kit but is available for purchase from Samtec. It offers performance to 28 Gbps in a x4 bidirectional design. FireFly Mid-Board Optics Systems in standard and custom configurations and various lengths up to 100 meters are available from Samtec.

REF-193848-01 (FireFly Optical x4 28G optional part available from Samtec for use on VCU118)

Watch Now
 Demonstration video of Samtec's FireFly Optical Cable in the VCU118 Kit

vcu118 board

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Samtec and Keysight teamed up at DesignCon 2024 to showcase a multi-domain template testing Samtec’s high-performance NovaRay connector system. This live signal integrity product demonstration incorporates two different types of […] The post Keysight and Samtec Demonstrate New 11...
Has there ever been a better time to be an engineer? While the world remains an uncertain place and component shortages have been with us for a few years, modern […] The post Hardware Pioneers 2024 appeared first on The Samtec Blog....
In all of our Solutionator® tools where users can design a mated set of products, we have now added a feature that allows users to require that BOTH parts be […] The post You Can Now Search Full Mated Sets Using These New Samtec Reserve® Filters appeared first on The Samtec Blog....
A few of us recently had the privilege of traveling to the 27th Annual Components for Military & Space Electronics Conference & Exhibition. For those who don’t necessarily work in these […] The post Unlocking Next-Level Reliability: Explore Lot Screen Testing with Samtec appeared...
When researching women in electronics for a previous blog, I had way too much material to share. So here is a follow-on post that offers a summary of some interesting […] The post Women in Electronics: Technology Giants & Inventors appeared first on The Samtec Blog....