Advanced Searches
Samtec Embedded Interconnect Solutions

EMBEDDED INTERCONNECT SOLUTIONS

Samtec has a broad range of high speed, micro pitch, and rugged interconnects for embedded applications. Popular examples include Emerging Next Generation PC/104, PC/104, PC104+, the new SiliconBlade USB Blade Socket, Emulation Cables, Rugged, Vita 57, and Test & Debug cables.

Next Generation PC/104 Interconnects
  • Q2™ second generation Q Series® high speed interfaces - QMS/QFS
  • Rugged design with standard PCB mounting hardware
  • 15.24mm optimized stack heights in 1, 2, and 3 bank connectors
PC/104 and PC/104+ Solutions
  • Through hole and press fit PC/104 or PC/104+ - ESQ, ESQT, PTHF
  • Pass-through contacts for stacking three or more boards
  • Rugged Tiger Buy contacts
  • Click to learn more about PC104
  • Click to learn more about PC104+

 

SiliconBlade Socket
  • Interfaces to solid state USB Silicon Drive
    - SBS
  • User-friendly USB Blade insertion and extraction
  • Robust retention latches include anti-overstress design
  • Latches solder to PCB adding socket attachment strength and stability
  • Edge Rate contact
  • Secure latches
Emulation Debug Solution
  • Edge Rate connector strips - ERM8/ERF8
  • Signal Integrity optimized rugged contacts
  • Variety of standard high speed mating cable assemblies - ERCDA
  • Hot swap and latching options available
  • Click to learn more about the Edge Rate Emulation family
  • Click for an overview of the Edge Rate Contact system
Rugged Panel & I/O Interfaces
  • Edge Rate panel and cable systems - EPLSP
  • LifeJack™ field replaceable Mod Jack contacts - MODS-LJ
  • Rugged high retention USB interfaces - USBR-A, USBR-B
VITA 57 FMC Connectors
  • SEARAY high density arrays - SEAM/SEAF
  • UP to 500  I/Os with 15 stack heights
  • Edge Rate signal integrity optimized contacts
  • Click to learn more about Vita 57
Test and Debug Cables
  • Spirit™ connectorless and flying lead test probes - SCTP, SFLTP
  • Click to learn more about Spirit Probes
  • PCI Express® optimized jumper cables - PCIEC
  • Custom RF/Microwave cable test probes
High Speed Board Stacking
  • Q Rate™ third generation Q Series® with Edge Rate contacts - QRM8/QRF8
  • Q2™ second generation rugged high speed strips - QMS/QFS
  • Q Strips® and Q pairs® for the ultimate in stacking height flexibility - QTE/QSE, QTS/QSS, QTH/QSH