x

High Speed Mezzanine Connectors

Build your mated connector set using Samtec's High-Speed Board-to-Board Solutionator®. Board-to-board high speed mezzanine connectors, strips, and systems to 28+ Gbps performance featuring integral ground planes, rugged signal integrity optimized Edge Rate® contacts, slim body and low profile stack heights.


Q Strip®Q Strip® High Speed Ground Plane Connectors, Mezzanine

Featuring an integral ground plane, Samtec Q Strip® high speed ground plane connectors are designed for high-speed board-to-board applications where signal integrity is essential.

Features
  • Performance: Up to 14.0 GHz /28 Gbps
  • Integral ground/power plane
  • Connector to connector retention options
  • Vertical, perpendicular, and coplanar applications
  • Contacts: Up to 180 I/Os
  • Stack height: 5 mm - 25 mm
Products
V
  • QSE
  • QSH
  • QSS
  • QTE
  • QTH
  • QTS
  • QSS-RA
  • QTS-RA
  • QSE-EM
  • QTH-RA
  • QSH-RA
  • GPSK
  • GPPK
Q Strip®

Q Pairs®Q Pairs® Differential Pair Mezzanine Connectors

Samtec Q Pairs® differential pair mezzanine connectors are designed for high-speed board-to-board applications where signal integrity is essential.

Features
  • Performance: Up to 10.5 GHz / 21 Gbps
  • Optimized for 100 ohm systems
  • Integral ground/power plane
  • Stack height: 5.00-25.00 mm
  • Contacts: Up to 100 pairs
Products
V
  • QSH-DP
  • QTH-DP
  • QSS-DP
  • QTS-DP
  • QSE-DP
  • QTE-DP
  • QSH-DP-RA
  • QTH-DP-RA
Q Pairs®

Q Rate®Q Rate® Slim, Rugged High-Speed Mezzanine Connectors

Samtec Q Rate® rugged high speed connectors have a slim footprint, integral power/ground plane, and Edge Rate® contacts for superior SI performance.

Features
  • Performance to 28 Gbps
  • Rugged Edge Rate® contacts
  • Integral ground/power plane
  • Up to 156 positions
  • Slim footprint (less than 5.00 mm wide)
Products
V
  • QRF8
  • QRM8
  • QRF8-DP
  • QRF8-RA
  • QRM8-DP
  • QRM8-RA
Q Rate®

Q2™Q2™ Rugged, Shielded, High-Speed Mezzanine Connectors

These rugged, shielded, high-speed mezzanine connectors feature a ground plane and high-wipe contacts.

Features
  • Performance to 25 Gbps NRZ
  • Increased insertion depth
  • Dual stage hot pluggable
  • Integral ground/power plane
  • Shielded option available
  • Power combo option
  • Contacts: Up to 208 I/Os
  • Stack height: 10.00 mm - 16.00 mm
Products
V
  • QFS
  • QMS
  • QFS-DP
  • QMS-DP
  • QFS-RA
  • QMS-RA
  • QFS-EM
  • QMS-EM
  • QFS-PC
  • QMS-PC
  • QFSS
  • QMSS
  • QFSS-DP
  • QMSS-DP
  • QFSS-PC
  • QMSS-PC
  • QFSS-DP-PC
  • QMSS-DP-PC
  • GPSK
  • GPPK
Q2™

Edge Rate®Edge Rate® High-Speed Rugged High-Cycle Connectors

Edge Rate® rugged high cycle connectors feature contact systems optimized for signal integrity performance.

Features
  • Edge Rate® contacts optimized for signal integrity performance
  • 1.5 mm contact wipe
  • Robust when "zippered" during unmating
  • Up to 56 Gbps PAM4 performance
  • 0.50 mm, 0.635 mm or 0.80 mm pitch systems
  • Stack heights from 5 mm to 18 mm
  • Extremely slim 2.5 mm body width on 0.635 mm pitch system
  • 0.50 mm pitch system for up to 40% PCB space savings vs 0.80 mm pitch system
Products
V
  • ERM8
  • ERF8
  • ERM8-RA
  • ERF8-RA
  • ERM8-EM
  • ERF8-EM
  • ERM8-S
  • ERF8-S
  • ERM5
  • ERF5
  • ERF5-RA
  • ERF6
  • ERM6
  • GPSK
  • GPPK
Edge Rate®

Razor Beam™Razor Beam™ Fine Pitch Self Mating Connectors

High-speed, high-density Razor Beam™ fine pitch self mating connectors reduce inventory costs and are available in a variety of pitches and lead styles for increased flexibility.

Features
  • 0.50 mm, 0.635 mm or 0.80 mm pitch systems
  • Razor Beam™ contacts for high-speed and fine-pitch systems
  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
  • Shielded option for EMI protection
  • Self-mating connectors reduce inventory costs and can be interchanged for varying stack heights
  • 10 stack height options from 5 mm to 12 mm
  • Up to 100 contacts
  • Parallel, perpendicular and coplanar systems
  • Audible click when mated
  • Lubricated option available
Products
V
  • LSHM
  • LSHM-S
  • LSS
  • LSEM
  • JSO
  • GPSK
  • GPPK
Razor Beam™

Researching famous women in electronics led me in many directions and specialties, like mechanical engineering and computer science, and would easily turn this rather ambitious blog post into a book! […] The post Famous Women in Electronics appeared first on The Samtec Blog....
Designers frequently ask how much gold plating they should specify on the connector pins. As I write this blog, (and yes, I’m old-fashioned and am actually typing it; I’m not using […] The post Gold Plating On Connectors: How Much Do I Need? appeared first on The Samtec Blog....
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...