PHF .100" Socket Strip, Press-Fit

Features

  • Termination: Press-fit

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

.100" Socket Strip, Press-Fit

Configured Part Number

View Full Mated Sets Add to Cart
Mates and Related Components

Mating Connectors

HW-SM Series Thumbnail Image
HW-SM

High Temperature Flexible Board Stacking Header for Surface Mount, 0.100" Pitch

HW-TH Series Thumbnail Image
HW-TH

High Temperature Flexible Board Stacking Header, 0.100" Pitch

Series Image for TSW-
TSW

Classic PCB Header Strips, 0.100" pitch

DW Series Thumbnail Image
DW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

EW Series Thumbnail Image
EW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

LCW Series Thumbnail Image
LCW

.100" Friction Lock Terminal Strip

MTLW Series Thumbnail Image
MTLW

.100" Low Profile Variable Post Height Terminal Strip

MTSW Series Thumbnail Image
MTSW

Variable Height PCB Header Strips, 0.100" pitch

TSM Series Thumbnail Image
TSM

.100" Surface Mount Terminal Strip

ZW Series Thumbnail Image
ZW

Flexible Board Stacking Header, 0.100" Pitch

TSSH Series Thumbnail Image
TSSH

.100" End Shrouded Terminal Strip

TSS Series Thumbnail Image
TSS

.100" Shrouded Terminal Strip

ZSS Series Thumbnail Image
ZSS

.100" Shrouded Elevated Terminal Strip

PHT Series Thumbnail Image
PHT

.100" Terminal Strip, Press-Fit

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
PHT-101-01-L-S PHF-101-01-L-S .100" (2.54 mm) 11.04 1 Press Fit Vertical Board Stacking
PHT-101-02-L-S PHF-101-02-L-S .100" (2.54 mm) 16.13 1 Press Fit Vertical Board Stacking
PHT-101-01-L-S PHF-101-02-L-S .100" (2.54 mm) 13.59 1 Press Fit Vertical Board Stacking
PHT-101-01-L-S PHF-101-04-L-S .100" (2.54 mm) 18.67 1 Press Fit Vertical Board Stacking
PHT-101-04-L-S PHF-101-04-L-S .100" (2.54 mm) 26.29 1 Press Fit Vertical Board Stacking
PHT-101-03-L-S PHF-101-03-L-S .100" (2.54 mm) 21.21 1 Press Fit Vertical Board Stacking
PHT-101-03-L-S PHF-101-04-L-S .100" (2.54 mm) 23.75 1 Press Fit Vertical Board Stacking
PHT-102-01-L-S PHF-102-01-L-S .100" (2.54 mm) 11.04 2 Press Fit Vertical Board Stacking
PHT-102-02-L-S PHF-102-02-L-S .100" (2.54 mm) 16.13 2 Press Fit Vertical Board Stacking
PHT-102-01-L-S PHF-102-02-L-S .100" (2.54 mm) 13.59 2 Press Fit Vertical Board Stacking
PHT-102-03-L-S PHF-102-03-L-S .100" (2.54 mm) 21.21 2 Press Fit Vertical Board Stacking
PHT-102-03-L-S PHF-102-04-L-S .100" (2.54 mm) 23.75 2 Press Fit Vertical Board Stacking
PHT-102-04-L-S PHF-102-04-L-S .100" (2.54 mm) 26.29 2 Press Fit Vertical Board Stacking
PHT-102-01-L-S PHF-102-04-L-S .100" (2.54 mm) 18.67 2 Press Fit Vertical Board Stacking
PHT-103-01-L-S PHF-103-01-L-S .100" (2.54 mm) 11.04 3 Press Fit Vertical Board Stacking
PHT-103-02-L-S PHF-103-02-L-S .100" (2.54 mm) 16.13 3 Press Fit Vertical Board Stacking
PHT-103-01-L-S PHF-103-02-L-S .100" (2.54 mm) 13.59 3 Press Fit Vertical Board Stacking
PHT-103-03-L-S PHF-103-03-L-S .100" (2.54 mm) 21.21 3 Press Fit Vertical Board Stacking
PHT-103-01-L-S PHF-103-04-L-S .100" (2.54 mm) 18.67 3 Press Fit Vertical Board Stacking
PHT-103-03-L-S PHF-103-04-L-S .100" (2.54 mm) 23.75 3 Press Fit Vertical Board Stacking
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?