BCS Pass-Through Socket Strip, 0.100" pitch

The BCS series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the BCS utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.

Features

  • Application: Single and double row up to 100 pins

  • Contact System: Tiger Claw™

  • Orientation: Vertical, horizontal

  • Pitch: .100" (2.54 mm)

  • Special Features: Top and bottom entry pass-through options

  • Termination: Through-hole

Pass-Through Socket Strip, 0.100" pitch

Configured Part Number

View Full Mated Sets Add to Cart
Mates and Related Components

Mating Connectors

HW-SM Series Thumbnail Image
HW-SM

High Temperature Flexible Board Stacking Header for Surface Mount, 0.100" Pitch

HW-TH Series Thumbnail Image
HW-TH

High Temperature Flexible Board Stacking Header, 0.100" Pitch

Series Image for TSW-
TSW

Classic PCB Header Strips, 0.100" pitch

DW Series Thumbnail Image
DW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

EW Series Thumbnail Image
EW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

HMTSW Series Thumbnail Image
HMTSW

.100" High-Temp Variable Post Height Terminal Strip

HTSW Series Thumbnail Image
HTSW

High Temperature PCB Header Strips, 0.100" pitch

LCW Series Thumbnail Image
LCW

.100" Friction Lock Terminal Strip

MTLW Series Thumbnail Image
MTLW

.100" Low Profile Variable Post Height Terminal Strip

MTSW Series Thumbnail Image
MTSW

Variable Height PCB Header Strips, 0.100" pitch

TSM Series Thumbnail Image
TSM

.100" Surface Mount Terminal Strip

ZW Series Thumbnail Image
ZW

Flexible Board Stacking Header, 0.100" Pitch

TSS Series Thumbnail Image
TSS

.100" Shrouded Terminal Strip

ZSS Series Thumbnail Image
ZSS

.100" Shrouded Elevated Terminal Strip

PHT Series Thumbnail Image
PHT

.100" Terminal Strip, Press-Fit

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
TSW-101-14-F-S BCS-101-F-S-PE-BE .100" (2.54 mm) 2.54 1 Through-Hole Bottom Entry
TSW-101-14-F-S BCS-101-F-S-PE-BE .100" (2.54 mm) 2.66 1 Through-Hole Bottom Entry
TSW-101-14-F-S BCS-101-F-S-PE-BE .100" (2.54 mm) 2.79 1 Through-Hole Bottom Entry
TSW-101-14-F-S BCS-101-F-S-PE-BE .100" (2.54 mm) 2.92 1 Through-Hole Bottom Entry
TSW-101-14-F-S BCS-101-F-S-PE-BE .100" (2.54 mm) 3.04 1 Through-Hole Bottom Entry
TSW-101-14-F-S BCS-101-F-S-PE-BE .100" (2.54 mm) 3.17 1 Through-Hole Bottom Entry
TSW-101-14-F-S BCS-101-F-S-PE-BE .100" (2.54 mm) 3.30 1 Through-Hole Bottom Entry
TSW-101-14-F-S BCS-101-F-S-PE-BE .100" (2.54 mm) 3.43 1 Through-Hole Bottom Entry
MTSW-101-08-F-S-330 BCS-101-F-S-PE-BE .100" (2.54 mm) 3.55 1 Through-Hole Bottom Entry
MTSW-101-08-F-S-330 BCS-101-F-S-PE-BE .100" (2.54 mm) 3.68 1 Through-Hole Bottom Entry
MTSW-101-08-F-S-335 BCS-101-F-S-PE-BE .100" (2.54 mm) 3.81 1 Through-Hole Bottom Entry
MTSW-101-08-F-S-340 BCS-101-F-S-PE-BE .100" (2.54 mm) 3.93 1 Through-Hole Bottom Entry
MTSW-101-22-F-S-410 BCS-101-F-S-PE-BE .100" (2.54 mm) 4.06 1 Through-Hole Bottom Entry
MTSW-101-22-F-S-415 BCS-101-F-S-PE-BE .100" (2.54 mm) 4.19 1 Through-Hole Bottom Entry
MTSW-101-22-F-S-420 BCS-101-F-S-PE-BE .100" (2.54 mm) 4.31 1 Through-Hole Bottom Entry
MTSW-101-22-F-S-425 BCS-101-F-S-PE-BE .100" (2.54 mm) 4.44 1 Through-Hole Bottom Entry
MTSW-101-22-F-S-430 BCS-101-F-S-PE-BE .100" (2.54 mm) 4.57 1 Through-Hole Bottom Entry
MTSW-101-22-F-S-435 BCS-101-F-S-PE-BE .100" (2.54 mm) 4.70 1 Through-Hole Bottom Entry
MTSW-101-22-F-S-440 BCS-101-F-S-PE-BE .100" (2.54 mm) 4.82 1 Through-Hole Bottom Entry
MTSW-101-22-F-S-445 BCS-101-F-S-PE-BE .100" (2.54 mm) 4.95 1 Through-Hole Bottom Entry