RUGGED/POWER SOLUTIONS


Ultra rugged systems, flexible power interconnects and rugged contact systems combined with rugged signal integrity offerings, create the foundation of Samtec’s rugged/power solutions for high cycle, high power, high speed and harsh environment applications. Samtec’s rugged/power products are offered in conjunction with full engineering support, online tools and a service attitude that is unmatched in the connector industry.

rugged contact
rugged contact

RUGGED
CONTACT SYSTEM

rugged signial
rugged signial

RUGGED
SIGNAL INTEGRITY

flex stack
flex stack

FLEX POWER

ultra rugged
ultra rugged

ULTRA
RUGGED

RUGGED FEATURES

Options for high-reliability, high-retention and high-cycle life


tigereye contant

Tiger Eye Contact System

Smooth, flat mating area increases mating cycles and lowers contact resistance
Heat-treated BeCu for the best combination of mechanical and electrical properties
Surface mount, micro slot tail increases solder surface area for higher joint strength


microrugged edge rate

Edge Rate® Contact System

Smooth milled mating surface reduces wear and increases durability
Lower insertion and withdrawal forces
Robust when “zippered” during unmating


jack screws
Ideal for high normal force, zippering and other rugged applications

jack screws

positive latching
Manually activated latches increase unmating force by up to 200%

Positive Latching

friction locks
Metal or plastic friction locks increase retention/ withdrawal force

Friction Locks

retention pins
Increase unmating force by up to 50%

Retention Pins

board locks
Boards are mechanically locked together

Board Locks

microrugged weld tabs
Significantly increase sheer resistance of connector to PCB

Weld Tabs

guide posts
Easy and secure mating

Guide Posts

microrugged shielding
360° shielding reduces EMI

shielding

microrugged screw downs
Secure mechanical attachment to the board

Screw Downs

board standoffs
Precision machined standoffs for 5 mm to 25 mm board spacing

Board Standoffs

TESTING AND SUPPORT


Samtec’s rugged/power products are tested to or beyond industry standards to ensure quality and performance in rugged applications.

extended life

Rigorous testing to evaluate contact resistance in simulated storage/field conditions

power integrity shield

Based on power test data, proven design parameters and connector performance

New initiative to test products beyond typical standards for extreme applications

SAMTEC PICTURE SEARCH

Visually Find Your Solution


As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...
Samtec will be demonstrating next-gen, high-performance optical and copper interconnect solutions at the upcoming OFC 2024 Exhibition at the San Diego Convention Center, San Diego, CA March 26-28, 2024. OFC […] The post Samtec Exhibits at OFC 2024 in San Diego appeared first on T...