VITA 90 VNX+/ VITA 74 VNX specifies Samtec SEARAY™ 1.27 mm pitch connectors at 12.5 mm and 19 mm stack heights for the base standard. SEARAY™ connectors were selected for their high-speed capabilities (56 Gbps PAM4) and high-density, rugged design. SEARAY™ connectors also feature an open-pin-field design, enabling differential-pairs, single-ended signals and power to simultaneously run through the same interconnect for maximum grounding and routing flexibility. VNX is approximately 4.5-times smaller than 3U VPX making it ideal for next generation rugged, Small Form Factor (SFF) architectures in embedded computing. Applications include SATCOM, radar, avionics, communications, drone and weapons/munitions. Visit samtec.com/VNX for more information.