25 Gbps (x12) Optical FireFly FMC+ Module Demonstration Platform

Samtec has recently released a new development platform for our FireFly Micro Flyover System optical engine: the 25 Gbps (x12) FireFly FMC+ Module. This new dev tool provides up to 300 Gbps full-duplex bandwidth over up to 12 channels from an FPGA/SoC to an industry-standard multi-mode fiber optic cable. As a VITA 57.4 FMC+ solution, the Samtec 25 Gbps (x12) FireFly FMC+ Module can be used for optical data communication on any FPGA development board supporting high-speed multi-gigabit transceivers.