VITA Standard Product and Support

VITA Standard Products and Support

VITA members have worked together to define and develop key computer bus, board, and system specifications such as VMEbus, PCI Mezzanine Card (PMC), VXS, VPX, FMC and many more. Since VITA's inception in 1984, nearly 100 working groups have been formed to develop specifications and standards important to designers of critical embedded systems around the world. Systems from medical imaging to space launch control, semiconductor processing to defense systems, have depended on products based on VITA Technologies.

VITA broke new ground in the area of disclosure and licensing of patents in standards, becoming the first standards developer in the world to receive guidance for 'ex ante' procedures from any legal authority. VITA is frequently cited by the U.S. Department of Justice as a role model for 'ex ante' procedures. Visit the Patents Disclosure page to learn more.

The world depends on VITA Technologies for safety, control, defense, communications, entertainment, transportation, and many other applications.

Samtec supports many extensions of the VITA standard with a variety of different products.

vita standard logo

VITA 42 XMC

xmc logo

VITA 42 XMC is a widely deployed mezzanine Standard used in high-reliability computers implementing switched-fabric architectures. XMC combines PCI Mezzanine Card (PMC) with serial fabric technology on proven mezzanine form-factors.

VITA 57.1 FMC

fmc logo

The FPGA Mezzanine Card (FMC)  was developed and ratified by a consortium of FPGA vendors and end-user members of the VITA 57 working group. FMC is an ANSI standard which defines a compact electro-mechanical expansion interface for a daughter card to an FPGA baseboard or other device with reconfigurable I/O capability.

The FMC Standard is essential for FPGA vendors making baseboards and comprehensive development kits to enable Designers to accelerate their application development. FMC products are continually introduced by Supplier companies for targeted market specific applications in industries such as Datacom, Broadcast, Aerospace/Defense, Industrial and Instrumentation. Click here for more information about I/O Design Flexibility with FMC.

VITA 57.4 FMC+

fmcplus logo

Building on FMC, FMC+ employs a larger connector from the SEARAY™ family of high-speed, high-density arrays. This High Serial Pin Connector (HSPC) has 560 pins arranged in a 14x40 array. While new FMC+ cards can only plug into new FMC+ carriers due to their larger connectors, original FMC cards will also fit thanks to a customized polarization system providing true backward compatibility.

The FMC+ Standard increases the number of multi-gigabit interfaces from 10 to 24. In addition, there is an optional extension connector (the High Serial Pin Connector extension, or HSPCe) to boost pin-count by 80 positions, arranged in a 4x20 array. This brings the maximum multi-gigabit interfaces to 32 full duplex channels. Throughput per multi-gigabit interface has increased to 28 Gbps in each direction.

VITA 66 Optical VPX

openvpx logo

As an extension of VITA 65 OpenVPX, VITA 66 enables a compatible VPX interface containing blind mate optical connectors with fixed contacts on the Plug-In Module and floating displacement on the backplane.

VITA 66 allows for improved and diversified I/O density via fiber transceivers and cables. While transceivers can be dense and perform at a high speed, they often consume valuable board real-estate, require additional hardware, and are difficult to integrate due to an ultra-fine pitch.

Samtec compliments the VITA 66 standard by offering our cabled FireFly™ Micro Flyover System™. FireFly™ supports SWaP-C and offers more density and performance (28+ Gbps) than optical transceivers while consuming less board space.

VITA 74 VNX

vnx logo

VITA 74 NanoX Small Form Factor defines both mechanical and electrical specifications to implement a small form factor system. The specification addresses the need for a standardized approach to small-scale systems to be used in a range of applications. The specification encourages multiple vendors to supply components to be used in small systems at various levels, including modules, backplanes, enclosures and completed solutions. The goal is to allow vendor implementation flexibility at the same time as ensuring component interoperability.

VITA 88 XMC+

VITA XMC+ Logo

VITA 88 defines an open standard that provides an alternative option to VITA 42.0 connector systems. This connector provides support for higher band rate high-speed serial interfaces. Maximizing footprint compatibility, VITA 88.0 XMC+ supports the widely accepted XMC platform, while updating both electrical and mechanical characteristics in existing and future designs.

VITA 90.0 VNX+

VNX+ Logo

VITA 90, a next step for VITA 74, is an enhanced standard delivering size, weight, power, and cost (SWaP-C) benefits for small form factor (SFF) applications. While initial designs have been aimed at military and aerospace applications, the modular approach of VITA 90 to a system Standard lends itself to many areas of the embedded marketspace.

VITA Standard

For questions regarding the VITA standard and additional information, please contact us at:

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
.