Performance to 6 GHz
Right-angle through-hole jack
Straight plug or bulkhead jack
RG 174, RG 316, RG 178 or RG 58 cable terminations
Threaded coupling interface in standard and reverse polarity.
Features
Downloads & Resources
Literature
Technical Documents
Products
TNC-TH
50 Ohm TNC Jack, Through-hole
Features
Impedance: 50 ohm
Orientation: right-angle
Performance: up to 6 GHz
Termination: Through-hole
TNC-CA
50 Ohm TNC Jack or Plug, Cable Termination
Features
50 ohm impedance
Reversed polarity straight plug available on RG 58 cable
Straight plug available on RG 174, RG 316 or RG 178 cables
TNC cable component
Contact Sales
More RF Connectors
- 1.00 mm Precision RF, 50 Ohm
- 1.35 mm Precision RF, 50 Ohm
- 1.85 mm Precision RF, 50 Ohm
- 2.40 mm Precision RF, 50 Ohm
- 2.92 mm Precision RF, 50 Ohm
- 3.50 mm Precision RF, 50 Ohm
- SSMA Precision RF, 50 Ohm
- SMA 50 Ohm
- SMPM Precision RF, 50 Ohm
- SMP Precision RF, 50 Ohm
- TNCA Precision RF, 50 Ohm
- N Type Precision RF, 50 Ohm
- BNC 75 & 50 Ohm
- DIN 1.0/2.3 75 Ohm
- HD-BNC 75 Ohm
- MCX 50 & 75 Ohm
- MMCX 50 & 75 Ohm
- SMB 50 & 75 Ohm
- TNC 50 Ohm
- In-Series Adaptors, Precision RF, 50 Ohm
- Between-Series Adaptors, Precision RF, 50 Ohm
- Magnum RF™
- Flexible Waveguide
- Ganged Micro Scale
- Shielded Twisted Pair Cable System
- IsoRate®