Miniature push-on connectors; 30% smaller than SMP
Bullet adaptors for board-to-board blind mate applications
Magnum RF™ ganged, multi-port solutions (cable-to-board & board-to-board)
Low VSWR
Full detent, smooth bore or catcher's mitt for varying retention forces
Straight, right-angle and edge mount
.047, .086 and Samtec 23 AWG low-loss millimeter wave cable assemblies
High-frequency Precision RF interconnects to 65 GHz; single-port SMPM or multi-port ganged Magnum RF™ solutions.
Features
Downloads & Resources
Literature
Technical Documents
Products
SMPM-SM
Features
Compensates for misalignment in X & Y directions
Miniature push-on connectors; 30% smaller than SMP
Bullet adaptors for board-to-board blind mate applications
Low VSWR
Full detent, smooth bore or catcher's mitt
SMPM-MT
Features
Miniature push-on connectors; 30% smaller than SMP
Bullet adaptors for board-to-board blind mate applications
Low VSWR
Full detent or smooth bore
SMPM-ST-TH
Features
Straight or right-angle plugs
Miniature push-on connectors; 30% smaller than SMP
Bullet adaptors for board-to-board blind mate applications
Low VSWR
Full detent, smooth bore or catcher's mitt
SMPM-RA-TH
Features
Miniature push-on connectors; 30% smaller than SMP
Bullet adaptors for board-to-board blind mate applications
Low VSWR
Full detent or smooth bore
Right-angle plugs
SMPM-EM
Features
Miniature push-on connectors; 30% smaller than SMP
Low VSWR
Full detent, smooth bore or catcher's mitt for varying retention forces
Straight, edge mount plugs
PRFIA
Features
In-series precision RF adaptors
Applications: precision measurement or SMPM adaptors for high-density blind-mate applications
SMPM spring-loaded adaptors provide higher vibration tolerance for maintaining consistent signal contact
Straight orientation, 50 Ohm impedance
SMPM, 1.85 mm, 2.40 mm or 2.92 mm
Contact Sales
More RF Connectors
- 1.00 mm Precision RF, 50 Ohm
- 1.35 mm Precision RF, 50 Ohm
- 1.85 mm Precision RF, 50 Ohm
- 2.40 mm Precision RF, 50 Ohm
- 2.92 mm Precision RF, 50 Ohm
- 3.50 mm Precision RF, 50 Ohm
- SSMA Precision RF, 50 Ohm
- SMA 50 Ohm
- SMPM Precision RF, 50 Ohm
- SMP Precision RF, 50 Ohm
- TNCA Precision RF, 50 Ohm
- N Type Precision RF, 50 Ohm
- BNC 75 & 50 Ohm
- DIN 1.0/2.3 75 Ohm
- HD-BNC 75 Ohm
- MCX 50 & 75 Ohm
- MMCX 50 & 75 Ohm
- SMB 50 & 75 Ohm
- TNC 50 Ohm
- In-Series Adaptors, Precision RF, 50 Ohm
- Between-Series Adaptors, Precision RF, 50 Ohm
- Magnum RF™
- Flexible Waveguide
- Ganged Micro Scale
- Shielded Twisted Pair Cable System
- IsoRate®