1.00 mm to 1.85 mm between-series precision adaptors
SMPM to 2.92 mm between-series precision adaptors
Male-to-male (plug-to-plug), female-to-female (jack-to-jack) or male-to-female (plug-to-jack) options
Straight orientation, 50 Ohm impedance
2.92 mm is intermateable with common 3.50 mm and SMA connectors
Used in high-frequency precision test & measurement applications
High-frequency Precision RF between-series adaptors for 1.00 mm to 1.85 mm or SMPM to 2.92 mm connections.
Features
Downloads & Resources
Literature
Products
PRFBA
50 Ohm, Between-Series Adaptor
Features
2.92 mm is intermateable with common 3.50 mm and SMA connectors
Between-series precision RF adaptors
Straight orientation, 50 Ohm impedance
SMPM to 2.92 mm
Applications: precision measurement
1.00 mm to 1.85 mm
Contact Sales
More RF Connectors
- 1.00 mm Precision RF, 50 Ohm
- 1.35 mm Precision RF, 50 Ohm
- 1.85 mm Precision RF, 50 Ohm
- 2.40 mm Precision RF, 50 Ohm
- 2.92 mm Precision RF, 50 Ohm
- 3.50 mm Precision RF, 50 Ohm
- SSMA Precision RF, 50 Ohm
- SMA 50 Ohm
- SMPM Precision RF, 50 Ohm
- SMP Precision RF, 50 Ohm
- TNCA Precision RF, 50 Ohm
- N Type Precision RF, 50 Ohm
- BNC 75 & 50 Ohm
- DIN 1.0/2.3 75 Ohm
- HD-BNC 75 Ohm
- MCX 50 & 75 Ohm
- MMCX 50 & 75 Ohm
- SMB 50 & 75 Ohm
- TNC 50 Ohm
- In-Series Adaptors, Precision RF, 50 Ohm
- Between-Series Adaptors, Precision RF, 50 Ohm
- Magnum RF™
- Flexible Waveguide
- Ganged Micro Scale
- Shielded Twisted Pair Cable System
- IsoRate®