UEC5-2

  Configure Your Product Using the Options Below

UEC5-2

20+ Gbps FireFly™ Edge Card Socket Assembly

This FireFly™ micro high-speed edge card connector is one part of a two-piece system with a tiny footprint on the board and interchageable for both copper and optical Flyover® cable assemblies. The edge card connector provides data and supports signal speeds at 20+ Gbps.

Configured Part Number
.
.
Features

  • 20+ Gbps performance

  • Rugged Edge Rate® contact system

  • Low profile right-angle design

  • Available in 19 positions

  • Selective gold plated contacts

  • Standard alignment pins and surface mount tails

  • PCB footprints are not interchangeable for UEC5-1 and UEC5-2 data rate versions

Specs Kit

Secured form. No spam.

. .
.
.
. .
.