T1PS

Product Specs
  Configure Your Product Using the Options Below

1.00 mm Micro Mate™ Single Row Panel Mount Discrete Wire Cable Assembly, Terminal

Configured Part Number
.
.
Features

  • Choice of single ended, double ended or transfer end

  • Fits .033” (0.84 mm), .062” (1.57 mm) and .090” (2.29 mm) thick panels

  • 3 – 10 positions

  • 28 or 30 AWG wire

Specs Kit

Secured form. No spam.

. .
.
.
. .
.