MMSS

Product Specs
  Configure Your Product Using the Options Below

Mini-Mate Cable Assembly, 0.100" Pitch

rohs logo

The MMSS is part of Samtec's MiniMATE® series, and is a cable assembly for wire-to-board and wire-to-wire applications. The MMSS features a single-row 0.100" (2.54mm) pitch connector and PVC cable. The cable assembly is available in single- and double-ended variations.

Configured Part Number
.
.
Features

  • Mating shrouded terminal strips available

  • Metal or plastic latches

  • Polarized, single row system to 25 pins

  • 20 to 30 AWG PVC wire

Specs Kit

Secured form. No spam.

. .
.
.
. .
.