ISD2

Product Specs
  Configure Your Product Using the Options Below

2.00 mm Tiger Eye™ Discrete Wire Socket Housing

rohs logo

Configured Part Number
.
.
Features

  • 2.00 mm (.0787") pitch

  • 24 to 30 AWG cable

  • Metal latch and screw down options

  • Polarized, double row system to 60 pins

Specs Kit

Secured form. No spam.

. .
.
.
. .
.