HQDP

Product Specs
  Configure Your Product Using the Options Below

0.50 mm Q Pairs® Twinax Cable Assemblies

rohs logo

The HQDP is a 0.50 mm pitch high-speed cable assembly for wire-to-board applications. Compatible with the QTH-DP and QSH-DP ground plane connectors, the HQDP uses Samtec's Eye Speed cable to provide 14 Gbps performance. Samtec's unique manufacturing techniques allows customers to specify custom cable lengths for quick delivery.

Configured Part Number
.
.
Features

  • 0.50 mm (.0197") pitch

  • 100 ohm differential signal routing

  • 30 AWG twinax cable

  • Double row system up to 120 pins

  • Optional screw mounts for the most rugged requirements

Specs Kit

Secured form. No spam.

. .
.
.
. .
.