HCMS

  Configure Your Product Using the Options Below

HCMS

IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

rohs logo

The HCMS series is a range of classic pre-terminated IDC cable assemblies. Featuring single row male plug (transition header) connectors, the HCMS is available in custom lengths from 2 inches, and can be supplied in single- or double-ended variations.

Configured Part Number
.
.
Features

  • .100" (2.54 mm) pitch

  • Double ended with termination to socket strip available

  • Gray and color coded cable

  • Most common pin counts from 5 to 20

  • Wide variety of wiring options including reverses, daisy chains, etc.

Specs Kit

Secured form. No spam.

. .
.
.
. .
.