FQSFP-DD SI Evaluation Kits

FQSFP-DD SI Evaluation Kits

SI test platform for evaluating FQSFP-DD product Double Density Flyover® QSFP28 Cable System


Overview

As data rates increase, trace length on PCBs decrease. Samtec’s high-speed, Flyover® cable assemblies simplify PCB design and limit signal degradation in high data rate applications. The FQSFP-DD SI Evaluation Kits provide system designers and SI engineers an easy-to-use solution for testing FQSFP-DD Product Double Density Flyover® QSFP28 Cable System with various End 2 options.

The FQSFP-DD to NovaRay® Flyover® SI Evaluation Kit (REF-205605-X.XX-XX) routes eight high-speed differential pairs through high-precision RF connectors, the FQSFP-DD to NovaRay® cable assembly and PCB-mount connectors.

The FQSFP-DD to AcceleRate® Flyover® SI Evaluation Kit (REF-203424-X.XX-XX) routes eight high-speed differential pairs through high-precision RF connectors, the FQSFP-DD to AcceleRate® cable assembly and PCB-mount connectors.

FQSFP-DD
Samtec Part No. REF-205605-X.XX-XX Pictured

The FQSFP-DD SI Evaluation Kits deliver high-quality systems with robust mechanical design. Please contact Samtec’s technical experts at [email protected] for additional information.

Features

  • Two PCB system with compact form factor
  • One FQSFP-DD product Double Density Flyover® QSFP28 Cable Assembly
  • Supports multiple FQSFP-DD product cable lengths and various End 2 options
  • Supports multiple high-precision RF connector options (2.4 mm/2 .92 mm SMAs)
  • Optimized SI performance via Samtec Final Inch® BOR PCB trace routing
  • Enable time domain measurements via direct connection to TDR/TDTs
  • Enable frequency domain measurements via direct connection to VNAs

Applications

  • Servers
  • Storage
  • Networking
  • Test and measurement
  • Wired communication
  • Wireless communications

Ordering Information

Please see drawings REF-203424-X.XX-XX and REF-205605-X.XX-XX for more detail.

Contact [email protected] for additional ordering information.

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.