Precision RF/Analog Over Array™ Evaluation Kits

Precision RF/Analog Over Array™ Evaluation Kits

Samtec Analog Over Array™ Evaluation Kits include open-pin-field arrays that can simultaneously run analog, digital, and power signals. These standard Samtec connectors handle analog signals by using the included reference designs that specify recommended PCB stack up, launch optimizations, pin mapping guide, and full characterization report BOR. View the Samtec Analog Over Array™ eBrochure for more information.

Samtec's Precision RF interconnects are designed to optimize the entire RF signal channel. Samtec RF Evaluation Kits provide RF engineers easy-to-use platforms for RF board connectors, cable connectors and cable assemblies.

Each kit includes the evaluation platform, calibration board(s), technical documentation and test reports. Additionally, each kit is tested and verified by Samtec's SI/RF experts before customer delivery.

Precision RF/Analog Over Array™ Evaluation Kits

Kit Name Description
50 GHz Bulls Eye® SI Evaluation Kit (REF-213497-01)  

SI test platform for evaluating BE40A 50 GHz, Bulls Eye® double row, high-performance test system.

50 GHz Bulls Eye<sup>®</sup>
70 GHz Bulls Eye® SI Evaluation Kit (REF-213864-01)  

SI test platform for evaluating Samtec's BE70A 70 GHz, Bulls Eye® double row, high-performance test system.

70 GHz Bulls Eye® SI Evaluation Kit
Vertical Compression Mount SI Evaluation Kit (REF-228591-XX)  

SI test platforms for evaluating various vertical compression mount RF connectors.

Vertical Compression Mount SI Evaluation Kit