VITA 57.4 FMC+HSPC

VITA 57.4 FMC+HSPC

VITA 57.4-Compliant FMC+ Provides Loopback For FPGA Carrier Cards


Overview

Samtec's VITA 57.4 FMC+ HSPC Loopback Card provides FPGA designers an easy to use loopback option for testing low-speed and high-speed multi-gigabit transceivers on any FPGA development board or FPGA carrier card. It can run system data or BER testing on all channels in parallel. This makes evaluation and development with an FPGA much easier and is an ideal substitute for 28 Gbps test equipment.

searay fmc board
Samtec Part No. REF-197618-01 Pictured

Product Brief

FireFly™ eBrochure

VITA 57.4 FMC+HSPC Product Brief

Get

Features

  • VITA 57.4 FPGA Mezzanine Card Plus (FMC+) form factor
  • High Serial Pin Count (HSPC) VITA 57.4 FMC+ connector (Samtec P/N: ASP-184330-01)
  • Features optimized SI performance via Samtec Final Inch® BOR PCB trace routing for HSPC connector
  • Supports up to 24 high-speed multi-gigabit transceivers. TX and RX operating at up to 28 Gbps per channel
  • Default Reference Clock Frequency = 156.25 MHz

Applications

  • FPGA Development
  • FPGA Carrier Card Development
  • Datacom
  • Broadcast
  • Aerospace/Defense
  • Industrial and Instrumentation
  • High-speed ADCs and DACs
  • Next generation RF connectivity
  • High-speed serial memory
  • High-density fiber optics

Ordering Information

Please see drawing REF-197618-01 for more detail.

Contact [email protected] for additional ordering information.

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.