25/28 Gbps FireFlyTM FMC+ Development Kit

25/28 Gbps FireFlyTM FMC+ Development Kit

VITA 57.4-COMPLIANT FMC+ MODULE CONNECTS FPGAs to FIBER OPTIC CABLES UP TO 100m


Overview

Samtec’s 25/28 Gbps FireFlyTM FMC+ Module provides up to 400/448 Gbps full-duplex bandwidth over up to 16 channels from an FPGA to an industry-standard multi-mode fiber optic cable. The FireFlyTM optical engines provide adjustable power levels to support cable lengths up to 100 m. The Samtec 25/28 Gbps FireFlyTM FMC+ Module supports Data Center, High Performance Computing and FPGA-to-FPGA protocols including Ethernet, InfiniBandTM, Fibre Channel and Aurora.

As a VITA 57.4 FMC+ solution, the Samtec 25/28 Gbps FireFlyTM FMC+ Module can be used for optical data communication on any FPGA development board supporting high-speed multi-gigabit transceivers. It can run system data or BERT testing on all channels in parallel. This makes evaluation and development with an FPGA much easier.

ecuo sink kit

Samtec Part Number: REF-200772-28G-16-01

Product Brief

FireFly™ eBrochure

FireFlyTM FMC+ Kit Product Brief

Get

Video

Samtec 28 Gbps FireFly™ FMC+ Module

Features

  • VITA 57.4 FMC+ Form Factor
  • High Serial Pin Count (HSPC) VITA 57.4 FMC+ connector (Samtec P/N: ASP-184330-01)
  • Four FireFlyTM two-piece SMT connector systems (UCC8/UEC5-2 Products)
  • Includes up to four FireFlyTM AOCs operating at 850 nm
    • - 25 Gbps: OTP-200941-01-ECUO
    • - 28 Gbps: OTP-200940-01-ECUO
  • Features optimized SI performance via Samtec Final Inch® BOR PCB trace routing for FireFlyTM and HSPC connectors
  • Supports up to 16 high-speed, multi-gigabit transceivers (TX and RX) operating at up to 25/28 Gbps per channel
  • Industry-standard MTP®/MPO connectors

Applications

  • FPGA Development
  • Data Acquisition
  • High Performance Computing
  • Data Centers
  • Telecommunications
  • Test and Measurement
  • High Resolution Imaging (ie. Medical)
  • Broadcast Video/Audio

Ordering Information

Please see drawing REF-200772-25G-XX-01 and REF-200772-28G-XX-01 for more detail.

Contact [email protected] for additional ordering information.

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.