High-Speed Floating Connectors

Samtec's high-speed floating connectors provide 0.50 mm float in X and Y directions to minimize mating alignment errors.

Features

  • Provides 0.50 mm (.0197") float in X and Y directions

  • Ideal for multiple connector, board-to-board applications

  • Up to 60 floating contacts

  • Choice of body height and right-angle design

Downloads & Resources

Literature

Rugged/Power Interconnect Solutions Guide

Rugged/Power Interconnect Solutions Guide

Download PDF

Technical Documents

Videos

Samtec Advanced Interconnect Design Tech Center
Samtec Advanced Interconnect Design Tech Center

Products

FS5

0.50 mm High-Speed Floating Contact Socket Strip
Features
  • 4 mm body height

  • 0.50 mm (.0197") pitch

  • Double row design up to 60 floating contacts

FS5 Series Thumbnail Image

FT5

0.50 mm High-Speed Floating Contact Terminal Strip
Features
  • 0.50 mm (.0197") pitch

  • Choice of 1 mm or 3 mm body heights

  • Double row design up to 60 floating contacts

  • Vertical or right-angle

FT5 Series Thumbnail Image

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Rugged Board-to-Board Systems