Samtec’s URSA® I/O cable-to-cable and cable-to-board solutions achieve four points of contact for a reliable connection in a small form factor, which allows for extreme density on the panel. Designed for ultra rugged applications, EMI shielding helps to limit signal degradation and optimize performance.
URSA® I/O features a hyperboloid-type contact for extreme reliability and high mating cycles in ultra rugged applications with EMI protection.
Family Overview
Features
High-Reliability
- Four points of contact for a reliable connection
- Hyperboloid-type contact for extreme high mating cycles
Extreme Density/Small Form Factor
- Micro 1.00 mm pitch in double row space saving design
- Extreme density with up to 1,450 total I/Os in a 1RU panel (29 cables at 50 total I/Os each)
Ultra Rugged
- EMI shielding to limit signal degradation and optimize performance
- Captive panel screws
- Strain relief
Downloads & Resources
Literature
Products
B1SDT
Features
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
Four points of contact for an extremely reliable connection
Hyperboloid-type contact for extreme high mating cycles
Micro 1.00 mm (.0394") pitch
Double row design, up to 40 positions per row
28 or 30 AWG Teflon™ fluoropolymer wire
P1PDT
Features
Four points of contact for an extremely reliable connection
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
Hyperboloid-type contact for extreme high mating cycles
Micro 1.00 mm (.0394") pitch
Double row design, up to 40 positions per row
28 or 30 AWG Teflon™ fluoropolymer wire
End 2 options
P1M
Features
Hot swap option available
Through-hole or surface mount
Double row design, up to 40 positions per row
Micro 1.00 mm (.0394") pitch
B1SD
Features
28 or 30 AWG PVC wire with color-coded option available
Four points of contact for an extremely reliable connection
Hyperboloid-type contact for extreme high mating cycles
Micro 1.00 mm (.0394") pitch
Double row design, up to 40 positions per row
P1PD
Features
28 or 30 AWG PVC wire with color-coded option available
End 2 options
Four points of contact for an extremely reliable connection
Hyperboloid-type contact for extreme high mating cycles
Micro 1.00 mm (.0394") pitch
Double row design, up to 40 positions per row