Eye Speed® HD High-Speed I/O Systems

Eye Speed® HD ultra high-density, high-speed cable system with HyperTransport™ HT3.1 performance, designed for rugged applications and EMI protection.

Features

  • Superior signal integrity with HyperTransport HT3.1 performance

  • Industry's densest I/O cable system

  • Rugged latching system

  • Shielded for EMI protection

  • Cable, connector, and cage available

  • Rugged design

Products

HDLSP

0.635 mm Eye Speed® HD High-Speed High-Density I/O Cable Assembly
Features
  • Industry densest I/O cable

  • 35 position per row, 12 pairs per side

  • 32 AWG low skew twinax cable

  • Rugged diecast design

  • Convenient pull ring

  • Available in standard 1 m and 2 m lengths

HDLSP Series Thumbnail Image

HDI6

0.635 mm Eye Speed® HD High-Speed High-Density Receptacle
Features
  • Tape and reel packaging

  • Low profile right-angle design

  • Convenient solder charge surface mount tails

  • Selective gold plated contacts

  • Four row / two port contact design

HDI6 Series Thumbnail Image

HDC

Cage For HDI6/HDLSP Series Eye Speed® HD High-Speed High-Density I/O System
Features
  • Dual port design

  • Mates with four row HDI6 connector

  • Rugged diecast construction

  • Rugged screw down one piece cage

HDC Series Thumbnail Image

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More High-Speed Assemblies